1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
USHXJP1-06-N
High Temperature Jack Panels for SHX Miniature Ceramic Connectors
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $126.59 |
10-49 | $120.26 |
50-99 | $113.93 |
100-999 | $107.60 |
1000-4999 | $101.27 |
5000+ | $94.94 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Nicrosil |
Alloy Material (-) | Nisil |
Color Code Standard | ANSI |
Electrical Connection | Ceramic Miniature Female Thermocouple Connector - Unglazed |
Number of Connector Rows | 1 |
Number of Jacks | 6 |
Panel Height | 1.75 in |
Panel Length | 4.375 in |
Thermocouple Type | N |
PDFs & Manuals
Show Ratings & Reviews