1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TJP4-24-U
Jack Panels with Color Coded 3-Prong Connectors
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $2,497.67 |
10-49 | $2,372.79 |
50-99 | $2,272.88 |
100-999 | $2,123.02 |
1000-4999 | $1,998.14 |
5000+ | $1,873.25 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Copper |
Alloy Material (-) | Copper |
Circuits Per Row | 6 |
Color Code Standard | ANSI |
Electrical Connection | 3-Prong Standard Male Thermocouple Connector |
Hole Spacing Diameter | 0.1875 in |
Number of Connector Rows | 4 |
Number of Jacks | 24 |
Panel Height | 10 in |
Panel Length | 5.75 in |
Panel Thickness | 0.0938 in |
Thermocouple Type | U |
Show Ratings & Reviews