1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
HMPW-D-M
High Temperature Miniature Connectors - Male Connector
Choose a Variant
Electrical Connection
Miniature Male Thermocouple Connector
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $6.09 |
10-49 | $5.36 |
50-99 | $5.12 |
100-999 | $4.81 |
1000-4999 | $4.57 |
5000+ | $4.26 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Wire-On Conductor |
Alloy Material (+) | None |
Alloy Material (-) | None |
Color Code Standard | ANSI |
Connection Style | Miniature Thermocouple Connector |
Connector Options | None |
Electrical Connection | Miniature Male Thermocouple Connector |
Materials | Liquid Crystal Polymer |
Number of Pins Sockets | 2 |
Operating Temperature, Max | 260 °C |
Operating Temperature, Min | -29 °C |
Sensing Element | Thermocouple |
Thermocouple Type | D |
Wire Type | Solid, Stranded |
Wiring/Connector Table | None |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews