1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PCC-SMP-K-100-R
Circuit Board Thermocouple Connectors, Standard and Miniature Size
Choose a Variant
Electrical Connection
Miniature Female Thermocouple Connector
Connector Options
Transistor Retainer Clip
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $506.06 |
10-49 | $460.51 |
50-99 | $435.21 |
100-999 | $414.97 |
1000-4999 | $389.67 |
5000+ | $364.36 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Transistor retainer clip |
Additional Features 2 | None |
Connection Style | Protection Circuit Board Connector |
Connector Options | Transistor Retainer Clip |
Diameter | 1.77 mm |
Electrical Connection | Miniature Female Thermocouple Connector |
Height | 9.1 mm |
Length | 20.8 mm |
Materials | Glass-Filled Nylon |
Mounting | Solderable; mounts directly to PC board; Horizontal Orientation |
Number of Pins Sockets | 2 |
Operating Temperature, Max | 180 °C |
Operating Temperature, Min | -29 °C |
Pack Size | 100 |
Sensing Element | Thermocouple |
Thermocouple Type | K |
Width | 15.5 mm |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews