1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SMPW-CC-NI-M
Miniature Size Thermocouple Connectors
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $7.84 |
10-49 | $7.13 |
50-99 | $6.74 |
100-999 | $6.43 |
1000-4999 | $6.04 |
5000+ | $5.64 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | None |
Additional Features 2 | Clamp Cap |
Alloy Material (+) | Nicrosil |
Alloy Material (-) | Nisil |
Color Code Standard | IEC |
Electrical Connection | Miniature Male Thermocouple Connector |
Materials | Glass-Filled Nylon |
Number of Pins Sockets | 2 |
Operating Temperature, Max | 180 °C |
Operating Temperature, Min | -29 °C |
Pack Size | None |
Sensing Element | Thermocouple |
Thermocouple Type | N |
Wiring/Connector Table | Orange |
See All Specs |
PDFs & Manuals
Accessories
Type C Cap/clamp, 1/8 in dia. back plate, (5/PK)
$5.45
0 In Stock
Type E Cap/clamp, 1/8 in dia. back plate, (5/PK)
$5.88
0 In Stock
Type J Cap/clamp, 1/8 in dia. back plate, (5/PK)
$5.88
0 In Stock
Type K Cap/clamp, 1/8 in dia. back plate, (5/PK)
$6.47
0 In Stock
Type N Cap/clamp, 1/8 in dia. back plate, (5/PK)
$5.88
0 In Stock
Type R Cap/clamp, 1/8 in dia. back plate, (5/PK)
$5.88
0 In Stock
Type U Cap/clamp, 1/8 in dia. back plate, (5/PK)
$5.88
0 In Stock