1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $161.71 |
5-9 | $158.48 |
10-24 | $155.24 |
25-49 | $148.77 |
50-99 | $147.16 |
100+ | $145.54 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Amperage, Max | 1.6 A |
Applications | Energy Generation and Distribution |
Calibration Temperature | 40 K |
Color Options | Black |
Current Type | AC |
Curve Type | D |
Electrical Life | 6,000 cycles on/off |
Enclosure Ratings | IP20 |
Mechanical Life | >10^5 cycles |
Number of Poles | 3 |
Operating Temperature, Max | 55 °C |
Operating Temperature, Min | -25 °C |
Storage Temperature, Max | 70 °C |
Storage Temperature, Min | -25 °C |
Tightening Torque | 17.7 to 22 lb-in |
V/A/AWG Compliance | Top Wire Gauge=18 to 3 AWG;Bottom Wire Gauge=18 to 2 AWG |
Voltage Rating | 277 Vac |
Wire Gauge | N/A |
See All Specs |
Accessories
Terminal Blocks And Strips for Neutral pole for circuit breaker, 0.3 to 32a
$68.34
0 In Stock
Terminal Blocks And Strips for Neutral pole for circuit breaker, 40 to 63A
$68.34
0 In Stock