Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here

We noticed you are from . Visit your local site for regional offers and live support.

XBUT6FBNL250

Fuse Terminal Blocks

$23.39

Item# XBUT6FBNL250

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $23.39
5-9 $22.92
10-24 $22.45
25-49 $21.52
50-99 $21.28
100+ $21.05

140 In Stock

Lead Time (If not in stock): 7 weeks

Product Specs

<< See all Product Models
Brand
Additional Features 1 Wide Fuse Terminal Block with LED, 110 to 250 V
Amperage, Max 0 A
Circuit Protection 6.3 x 32 mm fuse
Color Options Black
Compatible Wiring Note Stranded with Ferrule=0.25 - 4 mm²;Stranded with Ferrule without Plastic Sleeve=0.25 - 1.5 mm²;Stranded with Twin Ferrule with Plastic Sleeve=0.5 - 2.5 mm²;Stranded with Ferrule with Plastic Sleeve=0.25 to 4 mm²;Solid=0.14 - 1.5 mm²
Contamination Class 3
Cross-Section Area 10 mm²
Insulation Strip Length 10 mm
Length 56.8 mm
Load Current, Max 10 A
Rated Surge Voltage 4 kV
Terminal Width 8.2 mm
Thread Type Metric
Tightening Torque 13.3 to 15.9 Nm
V/A/AWG Compliance Voltage Rating (UL-cUL Ratings)=400 V;Amperage, Max (IEC 60 947-7-1)=0.4167 A;Amperage, Max (UL-cUL Ratings)=610 A;Wire Gauge (IEC 60 947-7-1)=24 to 8 AWG;Wire Gauge (UL-cUL Ratings)=24 to 8 AWG
Voltage Rating 110 to 250 Vac
Wire Gauge N/A
Wire Size, Max 6 mm²
See All Specs Show Less
Fuse Terminal Blocks XBUT6FBNL250 XBUT6FBNL250

Accessories

1-screw mounted end stop
$3.08
115 In Stock
Snap-on end stop
$1.90
0 In Stock
Three-screw mounted end stop
$2.30
45 In Stock
Red 10-position plug-in bridge for XBUT4D12PE, XBUT4D22PE
$9.98
4 In Stock
Red 2 position plug-in bridge for XBUT4TG and XBUT4MT
$1.31
223 In Stock
Red 3 position plug-in bridge XBUT4TG and XBUT4MT
$2.47
258 In Stock
Red 50 position plug-in bridge for XBUT4TG and XBUT4MT
$39.96
13 In Stock
Red 5 position plug-in bridge for XBUT4TG and XBUT4MT
$4.82
319 In Stock
White blank marker strip center labeling for XBPT25 Series
$1.09
0 In Stock
White blank marker strip center labeling for XBPT4 Series
$1.09
0 In Stock
White blank marker strip
$1.09
0 In Stock
en-US
en
Save Configuration