1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $354.58 |
10-24 | $336.85 |
25-99 | $319.12 |
100-499 | $301.39 |
500-999 | $283.66 |
1000+ | $265.94 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Length | 60 in |
Color Code Standard | ANSI |
Electrical Connection | Miniature Male Thermocouple Connector |
Handle Material | Aluminum |
Handle Temperature, Max | 70 °C |
Handle Temperature, Min | 0 °C |
Insulation | TPE |
Probe Diameter | 0.44 in |
Probe Length | 24 in |
Probe Type | Surface Probe |
Process Temperature, Max | 900 °C |
Process Temperature, Min | 0 °C |
Sheath Material | 304 Stainless Steel |
Temperature Probe Style | Surface Probe |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
Wire Gauge | 28 AWG |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews