1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $75.88 |
5-9 | $72.09 |
10-24 | $70.57 |
25-49 | $67.53 |
50-99 | $66.02 |
100+ | $64.50 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Accuracy Detail | Class A from -100 to 450°C (-148 to 842°F); or else Class B |
Cable Length | 5 ft |
Electrical Connection | Stripped Leads |
Enclosure Ratings | IP67 |
Insulation | TPE |
Nominal Resistance | 100 Ω |
Number of Wires | 2 |
Probe Diameter | 0.25 in |
Probe Length | 6 in |
Probe Type | Immersion Probe |
Process Temperature, Max | 250 °C |
Process Temperature, Min | -50 °C |
Resistance/Curve Note | 100 Ω and 1000 Ω at 0°C standard;TCR = 0.00385 Ω/Ω/°C standard |
Response Time | 3.25 sec |
Sheath Material | 316 Stainless Steel |
Shock | IEC 60068-2-27; 50g/11ms (15 probes tested together) Duration: 1 day |
Temperature Coefficient | 0.00385 Ω/Ω/°C |
Temperature Coefficient Note | α = 0.00385 Ω/Ω/°C |
Temperature Probe Style | Immersion Probe |
Temperature Range | Extreme |
Temperature Sensor Type | RTD |
Vibration | IEC 60068-2-6; 5 to 2000 Hz sweep rate, one active per minute; number of sweep cycles 10 and acceleration 5g (15 probes tested together) Duration: 1 day |
Wire Gauge | 28 AWG |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews