1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
NB1-CAIN-14U-2
Thermocouple Probes with Industrial Protection Heads
Choose a Variant
Probe Length
2 in
Protection Head
NB1 Cast Iron, Screw Cover, Inside Thread, Standard
NB1 Cast Iron, Screw Cover, Inside Thread, Standard
NB10 Bakelite, Safety Chain, Miniature
NB11 Aluminum, Safety Chain, Miniature
NB12 Aluminum, Low Profile, Screw Cover, Standard
NB15 316 Stainless Steel
NB16W White Polypropylene, Flip-Top
NB2 Die-Cast Aluminum, Safety Chain, Medium
NB3 Aluminum, Snap-Lock, Standard
NB4 Sub-Miniature Aluminum
NB5 Cast Iron, Safety Chain, Standard
NB6 Aluminum, Deep Base, Standard
NB7 Aluminum, Flip Top, Standard
NB8 Aluminum, Domed, Safety Chain, Medium
NB9 Nylon, Safety Chain, Standard
NB9W White Polypropylene, Standard
NEPA Aluminum, Explosion Resistant
NEPB Aluminum, Explosion Resistant
NSA Cast Iron, Screw Cover, Inside Thread, Standard
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $139.09 |
10-24 | $132.14 |
25-99 | $125.18 |
100-499 | $118.23 |
500-999 | $111.27 |
1000+ | $104.32 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Color Code Standard | ANSI |
Head Material | Cast Iron |
Junction Type | Ungrounded |
Probe Diameter | 0.25 in |
Probe Length | 2 in |
Process Connection Size | 1/2 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 1150 °C |
Process Temperature, Min | 0 °C |
Protection Head | NB1 Cast Iron, Screw Cover, Inside Thread, Standard |
Sheath Material | Inconel® |
Temperature Probe Style | N/A |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
process-temperature-max | 1150 °C |
sheath-material | Inconel® |
temperature-probe-style | N/A |
thermocouple-type | K |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews