1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
NB3-CXIN-14G-12-TBSL
Thermocouple Probes with Industrial Protection Heads
Choose a Variant
Junction Type
temperature-probe-style
process-temperature-max
Protection Head
NB3 Aluminum, Snap-Lock, Standard
NB12 Aluminum, Low Profile, Screw Cover, Standard
NB15 316 Stainless Steel
NB1 Cast Iron, Screw Cover, Inside Thread, Standard
NB2 Die-Cast Aluminum, Safety Chain, Medium
NB5 Cast Iron, Safety Chain, Standard
NB6 Aluminum, Deep Base, Standard
NB8 Aluminum, Domed, Safety Chain, Medium
NB9 Nylon, Safety Chain, Standard
NB9W White Polypropylene, Standard
sheath-material
Color Code Standard
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $161.81 |
10-24 | $153.72 |
25-99 | $145.63 |
100-499 | $137.54 |
500-999 | $129.45 |
1000+ | $121.36 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Dual Elements |
Alloy Material (+) | Chromel |
Alloy Material (-) | Constantan |
Color Code Standard | ANSI |
Head Material | Aluminum |
Junction Type | Grounded |
Probe Diameter | 0.25 in |
Probe Length | 12 in |
Process Connection Size | 1/2 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 820 °C |
Process Temperature, Min | 0 °C |
Protection Head | NB3 Aluminum, Snap-Lock, Standard |
Sheath Material | Inconel® |
Temperature Probe Style | Spring-loaded probe |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | E |
process-temperature-max | 820 °C |
sheath-material | Inconel® |
temperature-probe-style | Spring-loaded probe |
thermocouple-type | E |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews