1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
NB4-CASS-14U-6RP-TT36
Replacement Thermocouple Probe with 1/2" X 1/2" NPT and 20 AWG Lead Wire
Choose a Variant
Protection Head
NB4 Sub-Miniature Aluminum
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $117.78 |
10-24 | $111.89 |
25-99 | $106.00 |
100-499 | $100.11 |
500-999 | $94.22 |
1000+ | $88.34 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Replacement Probes |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Length | 40 in |
Head Material | Aluminum |
Insulation | PFA |
Junction Type | Ungrounded |
Probe Diameter | 0.25 in |
Probe Length | 6 in |
Process Connection Size | 1/2 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 1150 °C |
Process Temperature, Min | 0 °C |
Protection Head | NB4 Sub-Miniature Aluminum |
Sheath Material | 304 Stainless Steel |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
Wire Gauge | 20 AWG |
Wire Type | Stranded |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews