1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
BAT-20-24
High Temperature Thermocouple Assemblies Platinum Thermocouples and Ceramic Protection Tubes
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $10,591.23 |
10-24 | $10,061.67 |
25-99 | $9,532.11 |
100-499 | $9,002.55 |
500-999 | $8,472.98 |
1000+ | $7,943.42 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Platinum - 30% Rhodium |
Alloy Material (-) | Platinum - 6% Rhodium |
Head Material | Cast Iron |
Insulator Outer Diameter | 0.1875 in |
Probe Length | 24 in |
Process Connection Size | 1/2 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 1650 °C |
Process Temperature, Min | 0 °C |
Protection Head | NB1 Cast Iron, Screw Cover, Inside Thread, Standard |
Protection Tube Diameter | 0.375 in |
Sheath Material | Ceramic |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | B |
Tube Material | Silicon Nitride and Aluminum Oxide |
Wire Gauge | 20 AWG |
Wire Type | Solid |
thermocouple-type | B |
See All Specs |
PDFs & Manuals