1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
CAXL-14U-12-DUAL
Dual Element Thermocouple probe with Standard Size Connector
Choose a Variant
Probe Length
12 in
Sheath Material
Dual Wall XL
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $155.28 |
10-24 | $147.52 |
25-99 | $139.75 |
100-499 | $131.99 |
500-999 | $124.22 |
1000+ | $116.46 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Clamp | PCLM-DTC |
Color Code Standard | ANSI |
Connector Temperature, Max | 220 °C |
Connector Temperature, Min | 0 °C |
Electrical Connection | Dual Standard Male Thermocouple Connector |
Junction Type | Ungrounded |
Mating Connector | Dual Standard Female Thermocouple Connector |
Probe Diameter | 0.25 in |
Probe Insulation | None |
Probe Length | 12 in |
Process Connection Size | N/A |
Process Temperature, Max | 1150 °C |
Process Temperature, Min | 0 °C |
RTD Type | N/A |
Sheath Material | Dual Wall XL |
Temperature Probe Style | N/A |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews