1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TQIN-14U-6
Thermocouples Probes with Connectors - Quick Disconnect - Standard Size Molded Connector
Choose a Variant
Junction Type
Probe Length
Sheath Material
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $76.80 |
10-24 | $72.96 |
25-99 | $69.12 |
100-499 | $65.28 |
500-999 | $61.44 |
1000+ | $57.60 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Copper |
Alloy Material (-) | Constantan |
Cable Clamp | PCLM |
Color Code Standard | ANSI |
Connector Temperature, Max | 180 °C |
Connector Temperature, Min | -29 °C |
Electrical Connection | Standard Male Thermocouple Connector |
Junction Type | Ungrounded |
Mating Connector | Standard Female Thermocouple Connector |
Probe Diameter | 0.25 in |
Probe Length | 6 in |
Process Connection Size | N/A |
Process Temperature, Max | 370 °C |
Process Temperature, Min | 0 °C |
Safety Clip | SFCL |
Sheath Material | Inconel® 600 |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | T |
See All Specs |