1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
KQXL-18U-8
Super OMEGACLAD™ XL Thermocouple Probes - Quick Disconnect Probes with Standard Size Connectors, Low Drift
Choose a Variant
Junction Type
Probe Length
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $81.48 |
10-24 | $77.41 |
25-99 | $73.33 |
100-499 | $69.26 |
500-999 | $65.18 |
1000+ | $61.11 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Clamp | PCLM |
Color Code Standard | ANSI |
Electrical Connection | Standard Male Thermocouple Connector |
Junction Type | Ungrounded |
Mating Connector | Standard Female Thermocouple Connector |
Probe Diameter | 0.125 in |
Probe Length | 8 in |
Process Connection Size | N/A |
Process Temperature, Max | 1150 °C |
Process Temperature, Min | 0 °C |
Safety Clip | SFCL |
Sheath Material | Dual Wall XL |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | N/A |
See All Specs |
PDFs & Manuals
Accessories
Super OMEGACLAD™ XL Thermocouple Probes - Quick Disconnect Probes with Standard Size Connectors, Low Drift
$79.25
0 In Stock
Super OMEGACLAD™ XL Thermocouple Probes - Quick Disconnect Probes with Standard Size Connectors, Low Drift
$80.90
0 In Stock