1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PR-22-3-100-A-M3-100-M12
PT100 RTD Probes with M12 Molded Connectors
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $77.10 |
10-24 | $73.25 |
25-49 | $71.70 |
50-99 | $68.62 |
100-199 | $67.08 |
200+ | $65.54 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Accuracy Detail | Pt100, Class A per IEC60751 |
Color Code Standard | ANSI |
Connector Temperature, Max | 90 °C |
Connector Temperature, Min | -50 °C |
Electrical Connection | M12 4 pin Male |
Enclosure Ratings | IP67 |
Nominal Resistance | 100 Ω |
Number of Wires | 4 |
Probe Diameter | 3 mm |
Probe Length | 100 mm |
Process Connection Size | N/A |
Process Temperature, Max | 350 °C |
Process Temperature, Min | -30 °C |
RTD Type | 100 Ω Pt Sensor |
Sheath Material | 316 Stainless Steel |
Temperature Sensor Type | RTD |
Thermocouple Type | N/A |
See All Specs |
PDFs & Manuals
Accessories
M12 Cables with Field Mountable Connectors for Resistance Sensors (RTDs)
$87.69
17 In Stock
M12 Cables with Field Mountable Connectors for Resistance Sensors (RTDs)
$69.16
32 In Stock
M12 Cables with Field Mountable Connectors for Resistance Sensors (RTDs)
$117.51
0 In Stock
M12 Cables with Field Mountable Connectors for Resistance Sensors (RTDs)
$76.00
14 In Stock