1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PR-31-3-100-A-M3-0150-M12-1
Bendable and Vibration Resistant RTD Probes with High Temperature Molded M12 Connector
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $139.80 |
5-9 | $132.81 |
10-24 | $130.01 |
25-49 | $124.42 |
50-99 | $121.63 |
100+ | $118.83 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Accuracy Detail | Class A per IEC60751 |
Color Code Standard | ANSI |
Connector Temperature, Max | 260 °C |
Connector Temperature, Min | -50 °C |
Electrical Connection | M12 4 pin Male |
Enclosure Ratings | IP65 |
Nominal Resistance | 100 Ω |
Number of Wires | 4 |
Probe Diameter | 3 mm |
Probe Length | 150 mm |
Process Connection Size | N/A |
Process Temperature, Max | 500 °C |
Process Temperature, Min | -50 °C |
RTD Type | 100 Ω Pt Sensor |
Sheath Material | 316 Stainless Steel |
Temperature Sensor Type | RTD |
Thermocouple Type | N/A |
Vibration | Vibration Tested to ASTM-E1137: 3Gs from 5 to 500 Hz |
Wire Code Option | 1 |
See All Specs |
PDFs & Manuals