1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SCAIN-010E-4
Quick Disconnect Thermocouples with Removable Miniature Connectors
Choose a Variant
Electrical Connection
Junction Type
Probe Diameter
Probe Length
Sheath Material
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $131.98 |
10-24 | $125.38 |
25-99 | $118.78 |
100-499 | $112.18 |
500-999 | $105.58 |
1000+ | $98.99 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Clamp | PCLM-SMP |
Color Code Standard | ANSI |
Connector Temperature, Max | 220 °C |
Connector Temperature, Min | 0 °C |
Electrical Connection | Miniature Male Thermocouple Connector |
Junction Type | Exposed |
Mating Connector | Miniature Female Thermocouple Connector |
Probe Diameter | 0.01 in |
Probe Insulation | None |
Probe Length | 4 in |
Process Connection Size | N/A |
Process Temperature, Max | 500 °C |
Process Temperature, Min | 0 °C |
Safety Clip | SMCL |
Sheath Material | Inconel® 600 |
Temperature Probe Style | N/A |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | N/A |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews