1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $138.75 |
10-24 | $131.81 |
25-99 | $124.88 |
100-499 | $117.94 |
500-999 | $111.00 |
1000+ | $104.06 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Clamp | PCLM |
Color Code Standard | IEC |
Electrical Connection | Dual Miniature Male Thermocouple Connector |
Junction Type | Ungrounded |
Mating Connector | Dual Miniature Female Thermocouple Connector |
Probe Diameter | 1.5 mm |
Probe Length | 150 mm |
Process Connection Size | N/A |
Process Temperature, Max | 900 °C |
Process Temperature, Min | 0 °C |
Safety Clamp | SMCL |
Sheath Material | 304 Stainless Steel |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews