1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SCAXL-125U-120-SHX
High Temperature Thermocouple Probe with Quick Disconnect SHX Ceramic Connector
Choose a Variant
Electrical Connection
Junction Type
Probe Diameter
Probe Length
Sheath Material
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $179.25 |
10-24 | $170.29 |
25-99 | $161.33 |
100-499 | $152.36 |
500-999 | $143.40 |
1000+ | $134.44 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Clamp | PCLM-SHX |
Color Code Standard | ANSI |
Connector Temperature, Max | 650 °C |
Connector Temperature, Min | 0 °C |
Electrical Connection | Ceramic Miniature Male Thermocouple Connector |
Junction Type | Ungrounded |
Mating Connector | Ceramic Miniature Female Thermocouple Connector |
Probe Diameter | 0.125 in |
Probe Length | 120 in |
Process Connection Size | N/A |
Process Temperature, Max | 1150 °C |
Process Temperature, Min | 0 °C |
Sheath Material | Dual Wall XL |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews