1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
BTH-090-J-5 1/2-60-2
Solid Probe Bayonet Style with Stainless Steel Cable
Choose a Variant
Junction Type
Electrical Connection
Probe Length
Temperature Probe Style
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $87.19 |
10-24 | $82.83 |
25-99 | $78.47 |
100-499 | $74.11 |
500-999 | $69.75 |
1000+ | $65.39 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Iron |
Alloy Material (-) | Constantan |
Bend | 90 ° |
Cable Diameter | 0.275 in |
Cable Length | 60 in |
Cable Material | Stainless Steel |
Cold End Termination | 2 |
Color Code Standard | ANSI |
Electrical Connection | Standard Male Thermocouple Connector |
Insulation | Fiberglass |
Insulation Note | Glass Braid Insulated 20 Gage Solid Thermocouple Lead Wire |
Junction Type | Grounded |
Number of Wires | 2 |
Probe Diameter | 0.1875 in |
Probe Length | 5.5 in |
Probe Type | High Temperature Bayonet Style Thermocouple Probes |
Process Temperature, Max | 620 °C |
Process Temperature, Min | 0 °C |
Sheath Material | 304 Stainless Steel |
Temperature Probe Style | Immersion Probe |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | J |
Wire Gauge | 20 AWG |
Wire Type | Solid |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews