1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SEEX-E-48-2-2
Thermocouples for Extruders - Compression Style with Stainless Steel Cable
Choose a Variant
Armored Cable Length, Max
Connector A
Connector B
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $56.10 |
10-24 | $53.30 |
25-99 | $50.49 |
100-499 | $47.69 |
500-999 | $44.88 |
1000+ | $42.08 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Constantan |
Armored Cable Length, Max | 48 in |
Cable Diameter | 0.275 in |
Cable Material | Stainless Steel |
Color Code Standard | ANSI |
Connector A | Standard Male Thermocouple Connector |
Connector B | Standard Male Thermocouple Connector |
Electrical Connection | N/A |
Insulation | Stainless Flexible Cable |
Number of Connectors | N/A |
Number of Wires | 2 |
Process Temperature, Max | 820 °C |
Process Temperature, Min | 0 °C |
Thermocouple Type | E |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews