1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TJM-CA310-M050G-150
Type K 310SS TJ probe. 0.50mmØ x 150mm long. ANSI. Grounded
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $68.50 |
10-24 | $65.08 |
25-49 | $63.71 |
50-99 | $60.97 |
100-199 | $59.60 |
200+ | $58.23 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ANSI SLE |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Length | 1 m |
Color Code Standard | IEC |
Electrical Connection | Wire Leads |
Insulation | PFA |
Junction Type | Grounded |
Number of Connectors | N/A |
Probe Diameter | 0.5 mm |
Probe Length | 150 mm |
Probe Type | Fine Diameter Thermocouple Probes with Lead Wire |
Process Temperature, Max | 700 °C |
Process Temperature, Min | 0 °C |
Sheath Material | 310 Stainless Steel |
Temperature Probe Style | Immersion Probe |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
Transition Joint Length | 1.25 in |
Wire Gauge | 24 AWG |
Wire Type | Solid |
See All Specs |
Show Ratings & Reviews