1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
RTD-810-120
RTD Sensors Fluid Immersion High-Accuracy
Choose a Variant
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $224.10 |
5-9 | $212.90 |
10-24 | $208.41 |
25-49 | $199.45 |
50-99 | $194.97 |
100+ | $190.49 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Cable Length | 120 in |
Electrical Connection | 3-Prong Miniature Male Thermocouple Connector |
Insulation | PFA |
Insulation Note | 1 m (40") long PFA insulated with MTP Connector |
Nominal Resistance | 100 Ω |
Nominal Resistance/Curve Note | Provided with High-Accuracy Class “A” 100 Ω Element (Standard) |
Number of Wires | 3 |
Probe Diameter | 0.125 in |
Probe Length | 4.5 in |
Probe Type | High-Accuracy Fluid Immersion RTD Sensors |
Process Connection Size | 1/8 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 750 °C |
Process Temperature, Min | -200 °C |
Sensing Element | 100 Ω Class “A” DIN Platinum Element |
Sheath Material | 304 Stainless Steel |
Temperature Probe Style | Immersion Probe |
Temperature Sensor Type | RTD |
Wire Gauge | 26 AWG |
Wire Type | Stranded |
cable-length | 120 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews