1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
RTD-NPT-72-E-1/4-MTP
RTD Pipe Plug Probe with NPT Fitting
Choose a Variant
Connector A
3-Prong Miniature Male Thermocouple Connector
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $171.03 |
5-9 | $162.48 |
10-24 | $159.06 |
25-49 | $152.22 |
50-99 | $148.80 |
100+ | $145.38 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Cable Clamp | PCLM-MTP |
Cable Length | 72 in |
Connector A | 3-Prong Miniature Male Thermocouple Connector |
Connector B | 3-Prong Miniature Female Thermocouple Connector |
Insulation | PFA |
Insulation Note | PFA Insulated Lead Wires |
Nominal Resistance | 100 Ω |
Nominal Resistance/Curve Note | High-Accuracy, 100 Ω, Thin-Film Class “A” DIN Platinum Elements |
Number of Wires | 3 |
Pressure, Max | 2500 psi |
Probe Diameter | 0.24 in |
Probe Length | 0.5 in |
Probe Type | Pipe Plug RTD Probes |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 230 °C |
Process Temperature, Min | -50 °C |
Sensing Element | 100 Ω Class “A” DIN Platinum Element |
Sheath Material | 304 Stainless Steel |
Temperature Coefficient | 0.00385Ω/Ω/°C |
Temperature Coefficient Note | α=0.00385Ω/Ω/°C |
Temperature Probe Style | Immersion Probe |
Temperature Sensor Type | RTD |
Wire Gauge | 26 AWG |
Wire Type | Stranded |
See All Specs |
PDFs & Manuals
Accessories
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$7.44
846 In Stock
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$18.05
341 In Stock
Universal Temperature Connector-Transmitter, for RTD’s and Thermocouples
$316.20
390 In Stock