1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SEFE-J-6
Thermocouple Probes for Plastic Extruders - Stainless Steel Tips
Choose a Variant
Temperature Probe Style
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $139.20 |
10-24 | $132.24 |
25-99 | $125.28 |
100-499 | $118.32 |
500-999 | $111.36 |
1000+ | $104.40 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Iron |
Alloy Material (-) | Constantan |
Body Length | 6 in |
Cable Length | 6 in |
Electrical Connection | Standard Male Thermocouple Connector |
Insulation | Fiberglass with Armored Cable |
Junction Type | Grounded |
Number of Connectors | Single |
Probe Diameter | 0.125 in |
Probe Length | 0 in |
Probe Type | Flexible Extension Extruder |
Process Connection Size | 1/2 in |
Process Connection Type | UNF Male |
Process Temperature, Max | 520 °C |
Process Temperature, Min | 0 °C |
Sheath Material | 316 Stainless Steel |
Temperature Probe Style | Flexible Extension Extruder |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | J |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews