1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TJC1-CAIN-IM025U-150-SMPW-M
Thermocouple Probes Where Space is Limited - CompactTransition Joint
Choose a Variant
Insulation
Junction Type
Electrical Connection
Probe Diameter
Probe Length
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $195.11 |
10-24 | $185.35 |
25-99 | $175.60 |
100-499 | $165.84 |
500-999 | $156.09 |
1000+ | $146.33 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Length | 1 m |
Color Code Standard | IEC |
Electrical Connection | Miniature Male Thermocouple Connector with Label Area |
Insulation | PFA |
Insulation Note | Super OMEGACLAD® XL Compacted Mineral Insulation Cable for Long-Lasting Performance in Harsh Conditions |
Junction Type | Ungrounded |
Number of Connectors | N/A |
Probe Diameter | 0.025 mm |
Probe Length | 150 mm |
Probe Type | Compact Transition Joint Probes |
Process Temperature, Max | 700 °C |
Process Temperature, Min | 0 °C |
Sheath Material | Inconel® 600 |
Temperature Probe Style | Immersion Probe |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
Transition Joint Length | 30 mm |
Transition Joint Outer Diameter | 4.5 mm |
Wire Gauge | 24 AWG |
Wire Type | Stranded |
cable-length | 1 m |
sheath-material | Inconel® 600 |
thermocouple-type | K |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews