1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TJC36-CAXL-032U-6
Thermocouple Probes Where Space is Limited - CompactTransition Joint
Choose a Variant
Probe Length
6 in
sheath-material
Dual Wall XL
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $94.75 |
10-24 | $90.01 |
25-99 | $85.28 |
100-499 | $80.54 |
500-999 | $75.80 |
1000+ | $71.06 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Length | 36 in |
Color Code Standard | ANSI |
Electrical Connection | Stripped Leads |
Insulation | PFA |
Insulation Note | Super OMEGACLAD® XL Compacted Mineral Insulation Cable for Long-Lasting Performance in Harsh Conditions |
Junction Type | Ungrounded |
Number of Connectors | N/A |
Probe Diameter | 0.032 in |
Probe Length | 6 in |
Probe Type | Compact Transition Joint Probes |
Process Temperature, Max | 800 °C |
Process Temperature, Min | 0 °C |
Sheath Material | Dual Wall XL |
Temperature Probe Style | Immersion Probe |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
Transition Joint Length | 1.18 in |
Transition Joint Outer Diameter | 0.18 in |
Wire Gauge | 24 AWG |
Wire Type | Stranded |
cable-length | 36 in |
sheath-material | Dual Wall XL |
thermocouple-type | K |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews