1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PRS-3-100-A-S-0400-D1-M12
3-A Approved Sanitary RTD Sensor with M12 Connector for use in Sanitary or Hygienic Clean-In-Place (CIP) Applications
Choose a Variant
Temperature Probe Style
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $273.87 |
10-24 | $260.18 |
25-99 | $246.48 |
100-499 | $232.79 |
500-999 | $219.10 |
1000+ | $205.40 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Accuracy Detail | Class A per IEC60751 |
Electrical Connection | M12 4 pin Female |
Insulation | PVC |
Nominal Resistance | 100 Ω |
Number of Wires | 4 |
Probe Diameter | 0.25 in |
Probe Length | 4 in |
Process Connection Size | 1 1/2 in |
Process Connection Type | Tri-Clamp |
Process Temperature, Max | 200 °C |
Process Temperature, Min | -50 °C |
Sheath Material | 316L Stainless Steel |
Temperature Probe Style | Standard Sanitary Probe |
Temperature Sensor Type | RTD |
temperature-probe-style | Standard Sanitary Probe |
See All Specs |
PDFs & Manuals