1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PRS-3-100-A-H-0300-D1-NB9W
3-A Approved Sanitary RTD Sensors with Polypropylene or Stainless Steel Connection Heads
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Accuracy Detail | Class A per IEC60751 |
Electrical Connection | Screw Terminal |
Nominal Resistance | 100 Ω |
Number of Wires | 4 |
Probe Diameter | 0.375 in |
Probe Length | 3 in |
Process Connection Size | 1 1/2 in |
Process Connection Type | Tri-Clamp |
Process Temperature, Max | 200 °C |
Process Temperature, Min | -50 °C |
Sheath Material | 316L Stainless Steel |
Temperature Probe Style | Heavy Duty Sanitary Probe |
Temperature Sensor Type | RTD |
See All Specs |
Show Ratings & Reviews