1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $670.50 |
10-24 | $636.98 |
25-99 | $603.45 |
100-499 | $569.93 |
500-999 | $536.40 |
1000+ | $502.88 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Accuracy Detail | Class A per IEC60751 |
Insulation Resistance | > 10 MΩ |
Insulation Resistance Note | >10 MΩ @ 20°C; >1 MΩ @ 500°C |
Nominal Resistance | 100 Ω |
Number of Pieces | 100 |
Number of Wires | 2 |
Process Temperature, Max | 350 °C |
Process Temperature, Min | -30 °C |
Response Time Note | Response Time Water Current (v=0.4 m/s) t0.5 = 0.2 s; t0.9 = 0.4 s Air Stream (v = 1 m/s) t0.5 = 4.0 s; t0.9 = 12.0 s |
Response Time, Air | 4.0 sec @ 50%; 12.0 sec @ 90% |
Response Time, Water | 0.2 sec @ 50%; 0.4 sec @ 90% |
Self Heating Effect | 0.4 K/mW @ 0°C |
Sensor Height | 0.8 mm |
Sensor Length | 2.2 mm |
Sensor Width | 2.2 mm |
Shock Resistance | 100 g Acceleration with 8 ms Half Sine Wave |
Temperature Coefficient | 0.00385Ω/Ω/°C |
Temperature Sensor Type | RTD |
Vibration Resistance | 10 to 2000 Hz sweep rate, acceleration 40g |
Wire Diameter | 0.2 mm |
Wire Length | 10 mm |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews