1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
MP1-J-36-SMPW-M
Magnet Mount Thermocouples
Choose a Variant
Electrical Connection
Insulation
Junction Type
Temperature Probe Style
Temperature Sensor Type
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Iron |
Alloy Material (-) | Constantan |
Cable Length | 36 in |
Color Code Standard | ANSI |
Electrical Connection | Miniature Male Thermocouple Connector |
Insulation | Fiberglass with Stainless Steel Overbraid |
Junction Type | Grounded |
Process Temperature, Max | 370 °C |
Process Temperature, Min | 0 °C |
Sensor Diameter | 1 in |
Sensor Height | 1 in |
Temperature Probe Style | Single Magnet Probe |
Temperature Sensor Type | Thermocouple Type J |
PDFs & Manuals
Show Ratings & Reviews