1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SA1-EI-2M
IEC SELF ADHESIVE T/C 5/PK
Choose a Variant
Electrical Connection
Temperature Sensor Type
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | None |
Alloy Material (+) | Chromel |
Alloy Material (-) | Constantan |
Cable Length | 2 m |
Color Code Standard | IEC |
Electrical Connection | Stripped Leads |
Insulation | PFA |
Pack Size | 5 |
Process Temperature, Max | 175 °C |
Process Temperature, Min | 0 °C |
Response Time | 0.3 sec |
Sensor Height | 0.3 mm |
Sensor Length | 25 mm |
Sensor Width | 19 mm |
Temperature Sensor Type | Thermocouple Type E |
Wire Gauge | 30 AWG |
See All Specs |
Show Ratings & Reviews