1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SA1XL-J
SELF AD/CEMENT-ON,TYPE J, 5PK
Choose a Variant
Temperature Sensor Type
Thermocouple Type J
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | None |
Alloy Material (+) | Iron |
Alloy Material (-) | Constantan |
Cable Length | 40 in |
Color Code Standard | ANSI |
Electrical Connection | Stripped Leads |
Insulation | Fiberglass |
Overbraiding Type | None |
Process Temperature, Max | 315 °C |
Process Temperature, Min | 0 °C |
Sensor Length | 1 in |
Sensor Width | 0.375 in |
Strip Length | 1 in |
Temperature Sensor Type | Thermocouple Type J |
Wire Gauge | 30 AWG |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews