1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $113.86 |
10-24 | $108.17 |
25-99 | $102.47 |
100-499 | $96.78 |
500-999 | $91.09 |
1000+ | $85.40 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Cable Length | 120 in |
Electrical Connection | Stripped Leads |
Insulation | PFA |
Mounting | Surface mount (Adhesive) for flat surfaces |
Nominal Resistance | 100 Ω |
Number of Wires | 4 |
Pad Material | Silicone |
Process Temperature, Max | 200 °C |
Process Temperature, Min | -50 °C |
Sensor Height | 0.29 in |
Sensor Length | 1.41 in |
Sensor Width | 0.48 in |
Temperature Sensor Type | RTD |
Wire Gauge | 24 AWG |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews