1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
WTT-14-12-TT
Bolt-On Washer Thermocouple Assemblies
Choose a Variant
Electrical Connection
Insulation
Temperature Sensor Type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $21.80 |
10-24 | $20.71 |
25-99 | $19.62 |
100-499 | $18.53 |
500-999 | $17.44 |
1000+ | $16.35 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Copper |
Alloy Material (-) | Constantan |
Cable Length | 12 in |
Color Code Standard | ANSI |
Electrical Connection | Stripped Leads |
Insulation | PFA |
Mounting | Bolt-On |
Process Temperature, Max | 260 °C |
Process Temperature, Min | 0 °C |
Screw Size | 1/4" |
Temperature Sensor Type | Thermocouple Type T |
Washer Inner Diameter | 6.6 in |
Washer Length | 1 in |
Washer Width | 0.36 in |
Wire Gauge | 20 AWG |
Wire Type | Solid |
See All Specs |
Show Ratings & Reviews