1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
M12C-PVC-4-R-F-2
DC Cable Assemblies for Probes, Sensors and Transmitters
Choose a Variant
Connector A
M12 right angled 4 pin Female
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $33.72 |
10-24 | $32.03 |
25-49 | $31.36 |
50-99 | $30.01 |
100-199 | $29.34 |
200+ | $28.66 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Copper |
Alloy Material (-) | Copper |
Cable Length | 2 m |
Connector A | M12 right angled 4 pin Female |
Connector B | Stripped Leads |
Connector Style | Right Angled |
Insulation | PVC |
Insulation Color | Orange |
Number Of Pins | 4 |
Nut Material | Stainless Steel |
Overbraiding Type | None |
Show Ratings & Reviews