1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
M12CM-EXTT-TI-SF-3
TYPE TI TEF CABLE SF CONN 3M
Choose a Variant
Connector A
M12 4 pin Female
Temperature Sensor Type
Thermocouple Type T
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product Models| Brand |
|
| Alloy Material (+) | Copper |
| Alloy Material (-) | Constantan |
| Cable Length | 3 m |
| Color Code Standard | IEC |
| Connector A | M12 4 pin Female |
| Connector B | Stripped Leads |
| Connector Style | Straight |
| Insulation | PFA |
| Insulation Color | Brown, White, Blue |
| Number Of Pins | 4 |
| Operating Temperature, Max | 250 °C |
| Operating Temperature, Min | -50 °C |
| Overbraiding Type | None |
| Temperature Sensor Type | Thermocouple Type T |
| Wire Gauge | 24 AWG |
| Wire Type | Stranded |
| See All Specs | |
PDFs & Manuals
Show Ratings & Reviews