1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
EXTT-2CU-26S-200
Extension Wire Chart
Choose a Variant
Insulation
Overbraiding Type
Nominal Size
0.042 x 0.068 in
0.060 x 0.095 in
1.5 x 2.4 mm
0.060 x 0.052 in
Ø0.110 in
Ø0.082 in
Ø2.8 mm
Ø2.1 mm
0.060 x 0.064 in
Ø0.114 in
Ø0.087 in
Ø2.2 mm
Ø2.9 mm
0.060 x 0.066 in
Ø0.122 in
Ø0.095 in
Ø2.4 mm
Ø3.1 mm
0.082 x 0.134 in
2.1 x 3.4 mm
0.110 x .157 in
Ø4.22 mm
N/A
Ø0.193 in
Ø0.166 in
Ø4.9 mm
Ø0.169 in
Ø4.3 mm
Ø0.197 in
Ø5.0 mm
1.1 x 1.7 mm
Ø0.072 in
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $313.66 |
5-9 | $297.98 |
10-24 | $282.29 |
25-49 | $266.61 |
50-99 | $250.93 |
100+ | $235.25 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Copper |
Alloy Material (-) | Copper |
Cable Length | 200 ft |
Cable Type | Insulated Thermocouple Extension |
Color Code Standard | ANSI |
Connector A | Stripped Leads |
Insulation | PFA |
Insulation Color | Black, Red |
Nominal Size | 0.042 x 0.068 in |
Number of Conductors | 2 |
Number of Pairs | 0 |
Operating Temperature, Max | 482 °C |
Overbraiding Type | None |
Temperature Sensor Type | RTD or Thermistor |
Wire Gauge | 26 AWG |
Wire Type | 7 x 34 Stranded |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews