1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TECE10-4
Thermocouple Extension Cables with Molded Connectors
Choose a Variant
Cable Length
Connector A
Connector B
Insulation
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $35.48 |
10-24 | $33.71 |
25-99 | $31.93 |
100-499 | $30.16 |
500-999 | $28.38 |
1000+ | $26.61 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Diameter | 0.02 in |
Cable Length | 10 ft |
Cable Type | Insulated |
Color Code Standard | ANSI |
Connector A | Standard Female Thermocouple Connector |
Connector B | Miniature Male Thermocouple Connector |
Insulation | PFA |
Overbraiding Type | None |
Temperature Sensor Type | Thermocouple Type E |
Wire Gauge | 24 AWG |
PDFs & Manuals
Show Ratings & Reviews