1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
EXFF-E-16-TWSH-SLE-500
Twisted/Shielded Thermocouple Wire and Extension Wire
Choose a Variant
cable-type
Overbraiding Type
temperature-sensor-type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $2,448.51 |
5-9 | $2,326.08 |
10-24 | $2,203.66 |
25-49 | $2,081.23 |
50-99 | $1,958.81 |
100+ | $1,836.38 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Diameter | 0.17 in |
Cable Length | 500 ft |
Cable Type | Insulated Twisted Shielded Thermocouple Extension |
Color Code Standard | ANSI |
Insulation | FEP |
Nominal Size | 0.17 in |
Operating Temperature, Max | 200 °C |
Operating Temperature, Min | 0 °C |
Overbraiding Type | None |
Special Limits of Error | Yes |
Temperature Sensor Type | Thermocouple Type E |
Wire Gauge | 16 AWG |
Wire Type | Solid |
cable-length | 500 ft |
cable-type | Insulated Twisted Shielded Thermocouple Extension |
temperature-sensor-type | Thermocouple Type E |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews