1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
304-E-MO-032
OMEGACLAD™ MgO Mineral Insulated MI Cable, Metal Sheath Thermocouple Wire
Choose a Variant
Sheath Material
304 Stainless Steel
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-99 | $4.28 |
100-249 | $4.07 |
250-499 | $3.85 |
500-999 | $3.64 |
1000-4999 | $3.42 |
5000+ | $3.00 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Constantan |
Cable Length | 25 ft |
Insulation | MgO |
Number of Wires | 2 |
Process Temperature, Max | 300 °C |
Process Temperature, Min | 0 °C |
Resistance | 28.8 Ω |
Resistance Note | Resistance at 60°F Ω/dbl. ft |
Sheath Diameter | 0.032 in |
Sheath Material | 304 Stainless Steel |
Special Limits of Error | N/A |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | E |
Wall Thickness | 0.005 in |
Wire Diameter | 0.005 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews