1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
INC-K-MO-6.0MM
OMEGACLAD™ Metal Sheath Mineral Insulated (MI) Thermocouple Wire with MgO
Choose a Variant
Sheath Material
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-29 | $47.06 |
30-74 | $44.71 |
75-149 | $42.35 |
150-299 | $40.00 |
300-1499 | $37.65 |
1500+ | $32.94 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Length | 5 m |
Insulation | MgO |
Number of Wires | 2 |
Process Temperature, Max | 1150 °C |
Process Temperature, Min | 0 °C |
Resistance | 1.2 Ω |
Resistance Note | Resistance 15.5°C Ω/dbl. m |
Sheath Diameter | 6 mm |
Sheath Material | Inconel® 600 |
Special Limits of Error | N/A |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
Wall Thickness | 0.94 mm |
Wire Diameter | 1.01 mm |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews