1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-99 | $12.45 |
100-249 | $11.83 |
250-499 | $11.58 |
500-999 | $11.08 |
1000-4999 | $10.83 |
5000+ | $10.58 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
ANSI Wire Colour | Positive Wire (Yellow), Negative Wire (Red), Sheathing (Yellow) |
Additional Features 1 | Multi Pair |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Color Code Standard | ANSI |
Insulation | PVC |
Nominal Overall Size | 10 mm |
Number of Wires | 8 pairs |
Special Limits of Error | N/A |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
Weight | 39 kg |
Wire Gauge | 20 AWG |
Wire Type | Solid |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews