1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
EXFF-K-16-SLE-1000
Choose a Variant
Overbraiding Type
Insulation
Nominal Size
0.086 x 0.152 in
0.068 x 0.116 in
0.056 x 0.092 in
2.2 x 3.9 mm
1.4 x 2.3 mm
0.085 x 0.130 in
2.2 x 3.3 mm
0.134 x 0.288 in
0.123 x 0.207 in
0.139 x 0.226 in
0.138 x 0.205 in
0.095 x 0.151 in
0.123 x 0.175 in
0.075 x 0.120 in
0.082 x 0.134 in
3.1 x 5.3 mm
5.5 x 5.7 mm
3.5 x 5.2 mm
2.4 x 3.8 mm
3.1 x 4.4 mm
1.9 x 3.0 mm
2.1 x 3.4 mm
1.7 x 3.0 mm
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $3,558.82 |
5-9 | $3,380.88 |
10-24 | $3,202.94 |
25-49 | $3,025.00 |
50-99 | $2,847.06 |
100+ | $2,669.12 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Length | 1000 ft |
Cable Type | Insulated Thermocouple Extension |
Color Code Standard | ANSI |
Insulation | FEP |
Nominal Size | 0.086 x 0.152 in |
Overbraiding Type | None |
Process Temperature, Max | 200 °C |
Process Temperature, Min | 0 °C |
Special Limits of Error | Yes |
Thermocouple Type | K |
Use With Sensor Type | Thermocouple |
Weight | 16 lb |
Weight Note | lb/1000 ft |
Wire Gauge | 16 AWG |
Wire Type | Solid |
Wiring/Connector Table | Positive Wire - Yellow, Negative Wire - Red, Overall - Yellow |
cable-length | 1000 ft |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews