1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $68.82 |
5-9 | $65.38 |
10-24 | $61.94 |
25-49 | $58.50 |
50-99 | $55.06 |
100+ | $51.62 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Copper |
Alloy Material (-) | Copper |
Cable Length | 7.5 m |
Cable Type | Insulated Thermocouple Extension |
Color Code Standard | IEC |
Insulation | PFA |
Nominal Size | 1.7 x 2.9 mm |
Overbraiding Type | None |
Process Temperature, Max | 200 °C |
Process Temperature, Min | 0 °C |
Special Limits of Error | N/A |
Thermocouple Type | R,S |
Use With Sensor Type | Thermocouple |
Weight | 4 kg |
Weight Note | Wt.kg/300 m† |
Wire Gauge | 20 AWG |
Wire Type | Solid |
Wiring/Connector Table | Positive Wire - Black, Negative Wire - Red, Overall - Green |
cable-length | 7.5 m |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews