1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
EXPP-J-20-TWSH-UL-200
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $204.51 |
5-9 | $194.28 |
10-24 | $184.06 |
25-49 | $173.83 |
50-99 | $163.61 |
100+ | $153.38 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Iron |
Alloy Material (-) | Constantan |
Cable Length | 200 ft |
Color Code Standard | ANSI |
Conductor Diameter | 0.032 in |
Conductor Insulation Size | 0.015 in |
Insulation | PVC |
Nominal Size | 0.225 in |
Overall Insulation Size | 0.035 in |
Process Temperature, Max | 105 °C |
Process Temperature, Min | 0 °C |
Special Limits of Error | N/A |
Thermocouple Type | J |
Use With Sensor Type | Thermocouple |
Weight | 12.7 lb |
Weight Note | lb/1000 ft |
Wire Gauge | 20 AWG |
Wire Type | Solid |
Wiring/Connector Table | Positive Wire - White, Negative Wire - Red, Overall - Black |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews