1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
EXTT-T-20-SB-T-200
Thermocouple Extension Wire with PFA-Coated Wire with 304SS Over braid
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $738.85 |
5-9 | $701.91 |
10-24 | $664.97 |
25-49 | $628.02 |
50-99 | $591.08 |
100+ | $554.14 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Cable Length | 200 ft |
Color Code Standard | ANSI |
Insulation | PFA |
Nominal Size | 0.12 x 0.17 in |
Overbraiding Type | Stainless Steel |
Process Temperature, Max | 100 °C |
Process Temperature, Min | -60 °C |
Special Limits of Error | N/A |
Thermocouple Type | T |
Use With Sensor Type | Thermocouple |
Wire Gauge | 20 AWG |
Wire Type | Solid |
Wiring/Connector Table | Positive Wire - Blue, Negative Wire - Red, Overall - Blue |
cable-length | 200 ft |
thermocouple-type | T |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews