1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
GG-T-28-500
Thermocouple Wire - T Type, Duplex Insulated
Choose a Variant
Wire Type
Nominal Size
0.040 x 0.055 in
0.068 x 0.116 in
1.7 x 3.0 mm
0.056 x 0.092 in
1.4 x 2.4 mm
0.060 x 0.095 in
1.5 x 2.4 mm
0.060 x 0.100 in
1.5 x 2.5 mm
0.090 x 0.120 in
0.085 x 0.117 in
0.050 x 0.080 in
1.3 x 2.0 mm
0.050 x 0.085 in
1.3 x 2.2 mm
0.045 x 0.075 in
1.1 x 1.9 mm
1.0 x 1.4 mm
0.037 x 0.050 in
0.9 x 1.3 mm
2.2 x 3.0 mm
0.050 x 0.075 in
1.3 x 1.9 mm
0.6 x 1.1 mm
0.075 x 0.120 in
1.9 x 3 mm
0.080 x 0.130 in
1.9 x 3.1 mm
0.050 x 0.086 in
0.060 x 0.105 in
0.034 x 0.047 in
0.9 x 1.2 mm
0.028 x 0.038 in
0.7 x 1.0 mm
0.073 x 0.126 in
1.9 x 3.2 mm
0.065 x 0.133 in
1.7 x 3.4 mm
0.063 x 0.102 in
1.6 x 2.6 mm
0.024 x 0.040 in
0.6 x 1.0 mm
0.019 x 0.030 in
0.5 x 0.8 mm
0.4 x 0.7 mm
Insulation
Overbraiding Type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $304.38 |
5-9 | $289.16 |
10-24 | $273.94 |
25-49 | $258.72 |
50-99 | $243.50 |
100+ | $228.29 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Copper |
Alloy Material (-) | Constantan |
Cable Length | 500 ft |
Cable Type | Insulated Thermocouple |
Color Code Standard | ANSI |
Insulation | Fiberglass |
Nominal Size | 0.040 x 0.055 in |
Overbraiding Type | None |
Process Temperature, Max | 200 °C |
Process Temperature, Min | 0 °C |
Special Limits of Error | No |
Thermocouple Type | T |
Use With Sensor Type | Thermocouple |
Weight | 3 lb |
Weight Note | lb/1000 ft |
Wire Gauge | 28 AWG |
Wire Type | Solid |
Wiring/Connector Table | Positive Wire - Blue, Negative Wire - Red, Overall - Brown |
cable-length | 500 ft |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews